Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.610 |
| A dimension MM | 117.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FJ2366-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.530 |
| Drop dimension MM | 64.30 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 77.900 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 4.610 |
| Product length mm | 117.094 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |