Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.810 |
| A dimension MM | 122.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2409-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.130 |
| Drop dimension MM | 79.50 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.600 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Thread size 1 | M27x2 |