Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.790 |
| A dimension MM | 172.500 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |