Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.490 |
| A dimension MM | 114.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2496-07-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.140 |
| Drop dimension MM | 54.30 |
| End size 1 | -12 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.920 |
| Hose cut off factor MM | 74.100 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 2.140 |
| Product height mm | 54.356 |
| Product length in | 4.490 |
| Product length mm | 114.046 |
| Product material | Carbon steel |