Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FJ2508-0404C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.113 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | 316 Stainless steel |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Thread size 1 | 7/16-20 UNF |