Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| A dimension MM | 88.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Danfoss |
| Catalog Item | FJ2508-1616C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.300 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | 316 Stainless steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 5/16-12 UN |