Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.470 |
| A dimension MM | 113.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2513-1216S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.400 |
| Hose size | -16 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.700 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Thread size 1 | 1 1/16-14 UN |