Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.830 |
| A dimension MM | 97.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2568-1010S |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.310 |
| Drop dimension MM | 58.70 |
| End size 1 | -10 |
| End Type 1 | Ball Sleeve Compression Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.280 |
| Hose cut off factor MM | 57.900 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 2.310 |
| Product height mm | 58.674 |
| Product length in | 3.830 |
| Product length mm | 97.282 |
| Product material | Carbon steel |
| Product width in | 1.290 |
| Product width mm | 32.766 |