Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.200 |
| A dimension MM | 30.500 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2623-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.500 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.000 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Thread size 1 | M20x1.5 |