Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.628 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2624-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End size 1 | -8 |
| End type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product material | Carbon steel |
| Series | FJ Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.350 |
| Tube OD 1 MM | 8.890 |