Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2632-1012S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.900 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Thread size 1 | 7/8-14 UNF |