Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.910 |
| A dimension MM | 200.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2674-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.870 |
| Hose cut off factor MM | 123.600 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.300 |
| Product height in | 0.510 |
| Product height mm | 12.954 |
| Product length in | 7.910 |
| Product length mm | 200.914 |
| Product material | Carbon steel |
| Product width in | 0.510 |
| Product width mm | 12.954 |
