Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 79.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2737-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 27.40 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.600 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |
