Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.080 |
| A dimension MM | 129.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2749-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.813 |
| Hose cut off factor IN | 3.320 |
| Hose cut off factor MM | 84.300 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 2.300 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |
