Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.170 |
| A dimension MM | 29.700 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2804-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.20 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 1.170 |
| Product length mm | 29.718 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 5/8-18 UNF |