Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.620 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2909-01-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -12 |
| End Type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.400 |
| Hose cut off factor MM | 60.960 |
| Hose size | -12 |
| Inside diameter IN | 0.486 |
| Inside diameter MM | 12.340 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 4.030 |
| Product length mm | 102.362 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread size 1 | 1 1/4-18 |
