Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2909-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End Type 1 | 5400 Coupling |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.950 |
| Hose cut off factor MM | 74.930 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-20 |
