Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2909-04-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.500 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.700 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-20 |
