Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.610 |
| A dimension MM | 142.490 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2912-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.750 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 5.610 |
| Product length mm | 142.494 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Seal material | Hydrogenated Nitrile (HNBR) |