Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.320 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2914-03-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 44.96 |
| End size 1 | -12 |
| End Type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.210 |
| Hose size | -10 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.600 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |