Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.320 |
| A dimension MM | 109.600 |
| Angle shape | Straight |
| Catalog Item | FJ2977-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | A/C Compressor Pad |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.730 |
| Hose cut off factor MM | 69.500 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |