Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.902 |
| A dimension MM | 149.900 |
| Angle shape | 90 Degree |
| Catalog Item | FJ2981-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.835 |
| Drop dimension MM | 72.00 |
| End size 1 | -10 |
| End type 1 | A/C Compressor Pad |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.325 |
| Hose cut off factor MM | 109.850 |
| Hose size | -12 |
| Product material | Carbon steel |