Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 98.000 |
| Angle shape | 90 Degree |
| Catalog Item | FJ2982-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.40 |
| End size 1 | -8 |
| End Type 1 | A/C Compressor Pad |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.310 |
| Hose cut off factor MM | 58.600 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 2.507 |
| Product height mm | 63.678 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |