Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.240 |
| A dimension MM | 107.696 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3019-01-1012S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| Drop dimension IN | 2.450 |
| Drop dimension MM | 62.2 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.818 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 4.680 |
| Product length mm | 118.872 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146091673 |
