Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FJ3019-02-0608S |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 3.650 |
| Product length mm | 92.710 |
| Product width in | 0.620 |
| Product width mm | 15.748 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146091680 |
