Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3019-05-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| Drop dimension IN | 2.790 |
| Drop dimension MM | 70.9 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid short |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.100 |
| Inside diameter IN | 3.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 3.310 |
| Product height mm | 84.074 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012951 |
