Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.540 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3019-10-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 62.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 76.962 |
| Hose size | -16 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020374 |
