Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.330 |
| A dimension MM | 84.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3045-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.546 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.354 |
| Product height mm | 8.992 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product material | Carbon steel |
| Product width in | 0.354 |
| Product width mm | 8.992 |
| Seal material | Hydrogenated Nitrile (HNBR) |