Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.630 |
| A dimension MM | 117.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3045-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.200 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 4.630 |
| Product length mm | 117.602 |
| Product material | Carbon steel |
| Product width in | 0.400 |
| Product width mm | 10.160 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014351 |
![Hose Fittings FJ3045-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215843%2FID433457410923-0101_preview.jpg&w=1920&q=75)