Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.760 |
| A dimension MM | 120.904 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3045-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.677 |
| Hose cut off factor MM | 42.596 |
| Inside diameter IN | 0.3200 |
| Inside diameter MM | 8.1280 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.290 |
| Product length mm | 120.904 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013033 |
![Hose Fittings FJ3045-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215843%2FID433457410923-0101_preview.jpg&w=1920&q=75)