Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.680 |
| A dimension MM | 144.272 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3045-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.583 |
| Hose cut off factor MM | 65.633 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 5.680 |
| Product length mm | 144.272 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014368 |
![Hose Fittings FJ3045-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215843%2FID433457410923-0101_preview.jpg&w=1920&q=75)