Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.176 |
| A dimension MM | 131.470 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3045-1616S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.228 |
| Inside diameter IN | 0.646 |
| Inside diameter MM | 16.408 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 5.180 |
| Product length mm | 131.572 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153029 |
![Hose Fittings FJ3045-1616S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215838%2FID433457401920-0101_preview.jpg&w=1920&q=75)