Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.680 |
| A dimension MM | 93.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3052-1012S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.800 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013101 |
