Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.280 |
| A dimension MM | 108.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3052-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -12 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -16 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291370 |
