Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.270 |
| A dimension MM | 108.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3054-1012S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Tube-O F long pilot L side pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.200 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 4.270 |
| Product length mm | 108.458 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013163 |
