Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 112.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3054-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.420 |
| Hose size | -16 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.126 |
| Product height mm | 28.600 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product material | Carbon steel |
| Product width in | 1.126 |
| Product width mm | 28.600 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903036088 |