Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 92.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3055-02-0608S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 16.90 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.800 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013194 |
