Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3055-03-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.6 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.400 |
| Hose cut off factor MM | 61.000 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 8.0000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.760 |
| Product length mm | 120.904 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013200 |
