Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.430 |
| A dimension MM | 137.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3055-09-1216S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.470 |
| Drop dimension MM | 37.3 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.750 |
| Hose cut off factor MM | 95.200 |
| Inside diameter IN | 0.6500 |
| Inside diameter MM | 16.4000 |
| Product height in | 3.160 |
| Product height mm | 80.264 |
| Product length in | 6.050 |
| Product length mm | 153.670 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325181 |
