Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3056-03-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 54.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.900 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.116 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.130 |
| Product height mm | 54.102 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013279 |
