Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3058-01-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 2.710 |
| Drop dimension MM | 68.80 |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.100 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 2.960 |
| Product height mm | 75.184 |
| Product length in | 2.960 |
| Product length mm | 75.184 |
| Product material | Carbon steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146015143 |
