Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.650 |
A dimension MM | 118.100 |
Angle shape | 45 Degree |
Compatible hose ID IN | 0.620 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 37.00 |
End Type 1 | Male o'ring pilot rigid short |
End size 1 | -10 |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hose cut off factor IN | 3.100 |
Hose cut off factor MM | 78.700 |
Inside diameter IN | 0.370 |
Inside diameter MM | 9.500 |
Product height in | 2.060 |
Product height mm | 52.324 |
Product length in | 4.850 |
Product length mm | 123.190 |
Product width in | 0.880 |
Product width mm | 22.352 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146013378 |