Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.680 |
| A dimension MM | 118.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3116-05-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 37.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.100 |
| Hose cut off factor MM | 78.740 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.470 |
| Product height mm | 37.338 |
| Product length in | 4.680 |
| Product length mm | 118.872 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020510 |
