Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.580 |
| A dimension MM | 116.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3131-02-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Male o'ring pilot rigid short |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.400 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 4.580 |
| Product length mm | 116.332 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013415 |
