Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.610 |
A dimension MM | 117.100 |
Angle shape | 90 Degree |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 2.000 |
Drop dimension MM | 39.0 |
End size 1 | -8 |
End type 1 | Tube-O female short pilot |
Finish plating | Zinc plating |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.2 |
Hose cut off factor IN | 3.070 |
Hose cut off factor MM | 78.000 |
Hose size | -8 |
Inside diameter IN | 0.310 |
Inside diameter MM | 8.000 |
Product height in | 2.400 |
Product height mm | 60.960 |
Product length in | 5.050 |
Product length mm | 128.270 |
Product material | Carbon steel |
Product width in | 0.880 |
Product width mm | 22.352 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146014948 |