Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.810 |
| A dimension MM | 122.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3134-03-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 59.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.550 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.340 |
| Product height mm | 59.436 |
| Product length in | 4.810 |
| Product length mm | 122.174 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013477 |
