Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.410 |
| A dimension MM | 137.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3171-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 5.410 |
| Product length mm | 137.414 |
| Product material | Carbon steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298867 |
