Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.610 |
| A dimension MM | 142.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3171-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -8 |
| End type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013576 |
