Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.540 |
| A dimension MM | 140.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3171-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 62.000 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 5.540 |
| Product length mm | 140.716 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014825 |
