Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.600 |
| A dimension MM | 142.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3171-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -12 |
| End Type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014818 |
